51,619
Downloads
3,568
Downloads of v 2.18.723
2018-05-31
Last published
Data Visualizer Extension
2.18.723
Atmel Data Visualizer is a program used for processing and visualizing data. Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on XplainedPro boards, and COM ports. Data Visualizer has a graph plotter and an oscilloscope, a terminal and a configurable dashboard with buttons, sliders, and various indicators. It can decode protocols and log data to file.
To install Data Visualizer Extension, download this package and open it in IDE.
Supported Products: Atmel Studio 7.0
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
Version | Downloads | Last updated | Approved |
---|---|---|---|
Data Visualizer... 2.20.735 (latest stable) | 21,542 | Thursday, January 31, 2019 | yes |
Data Visualizer... 2.18.723 (this version) | 3,568 | Thursday, May 31, 2018 | yes |
Data Visualizer... 2.16.716 | 26,111 | Tuesday, December 19, 2017 | yes |
Data Visualizer... 2.15.713 | 406 | Tuesday, December 12, 2017 | yes |